??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HECO-Schrauben
Description
MMS-plus - MULTI-MONTI-plus KS, reduced countersunk head
Bill of material
MMS-plus KS 5,0x40 znb 200 VAR
Article number
54270
Product Family
MULTI-MONTI-plus
Diameter
5 mm
Length
40 mm
Article description
MULTI-MONTI-plus KS 5 x 40, reduced countersunk head, T-Drive, bright zinc plated, A2K, 200 pieces, VARIANTA - Boxes for professionals
Material
carbon steel
Head
reduced countersunk head
Head Diameter
7.8 mm
Recess
T-Drive
Recess size
T-20
Clamping strength 1
5 mm
Embedment depth 1
35 mm
Surface
bright zinc plated, A2K
Quantity per package
200 piece(s)
Package type
VARIANTA - Boxes for professionals
ETA admission
no
Weight
4.130 g
LOD Destination
LOD Level
Web Link
Link
Previews
3D
Dimension
2D
Download CAD models