??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
MMJCN, MMJCP - Couplings - Jaw Clamping Type - Standard Hole
Bill of material
MMJCP55-15-15
Part No.
Type Selection
Material of Hub
Aluminum Die Casting
Material of Spacer
Polyurethane (Blue)
Surface Treatment of Hub
Electroless Nickel Plating
Accessories
Hexagon Socket Head Cap Screw
D
mm
d1 Selection
mm
LDC Shaft Hole Dia.
LDC 1mm Increment
mm
d2 Selection
mm
RDC Shaft Hole Dia.
RDC 1mm Increment
mm
D1
mm
d3
mm
L
mm
l
mm
F
mm
A
mm
M Clamp Bolt
Clamp Bolt Tightening Torque
N*m
Separating Tap Diameter
LK Key Groove Machining
RK Key Groove Machining
KLH Key Groove Width Change
KRH Key Groove Width Change
Previews
3D
Dimension
2D
Download CAD models