??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
MMCPH - Small-Size Ceramic Plate Heaters
Bill of material
MMCPH-15-10
Part No.
Material of Main Body
Ceramic
Material of Insulation Tube
Teflon Tube
Heat Resistant Temperature
260 °C
A
mm
B
mm
V Voltage
V
W Electric Power
W
Maximum Temperature of Use
500 °C
Previews
3D
Dimension
2D
Download CAD models