??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
MMB70-12GH50-1N-V1 - Magnetic Field Sensors
Bill of material
MMB70-12GH50-1N-V1
Product Picture
MANUID
MMB70-12GH50-1N-V1
Short Description
Magnetic field sensor MMB70-12GH50-1N-V1
EAN
4050143428892
Manufacturer Type Description
MMB70-12GH50-1N-V1
Material of the housings
Stainless steel
min. ambient temperature
-25 °C
Material of the active surface
Metal film
Voltage type
DC
Design of control element
Diameter of sensor
12 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Length of sensor
60 mm
Switch frequency
1000.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.030
LENGTH
0.050
WIDTH
0.050
DEPTH
0.005
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models