??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
C Matic
Description
MM99 - Nozzle
Bill of material
MM890002
Name
Code
Type
Material
Brass Nickel Plated
D1
10-24 UNC
D2
mm
D2IN
in
G
9,9 g
OZ
.349 oz
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure (max)
80 bar
Working Pressure (max)
1160 psi
Conformity
RoHS
Application fields
Misting circuits
NN
0 mm
Previews
3D
Dimension
2D
Download CAD models