??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
C Matic
Description
MM60 - Union with nozzle port
Bill of material
MM503030
Name
Code
Type
Material
Brass Nickel Plated
Øe Tube1
Øe Tube2
D1
mm
D1IN
in
D2
mm
D2IN
in
L1
mm
L1IN
in
G
g
OZ
oz
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure (max)
80 bar
Working Pressure (max)
1160 psi
Conformity
RoHS
Application fields
Misting circuits
NN
0 mm
预览
3D
尺寸标注
2D
下载CAD模型