??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
C Matic
Description
MM11 - Taper Straight, male
Bill of material
MM010052
Name
Code
Type
Material
Brass Nickel Plated
Øe Tube
D1
D2
mm
D2IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
CH
mm
G
g
OZ
oz
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure (max)
80 bar
Working Pressure (max)
1160 psi
Conformity
RoHS
Application fields
Misting circuits
NN
0 mm
Previews
3D
Dimension
2D
Download CAD models