目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
MM-720
Reid Supply
Pneumatics & Hydraulics
Valves & Manifolds
Manifolds
Manifolds
Powered by
CAD模型選擇
{reidsupply/l1_v00000000/l2_v04000000/l3_v04010000/manifolds/mm-600.prj},{NB=MM-720},{PN=MM-720},{AMERSID=1057386},{APACID=-},{EMEAID=-},{NOOFPORTS=6},{A=0.37500000},{B=6.750},{C=1.120},{D=1.500},{E=1.000},{F=4.000},{G=0.880},{H=0.50000000},{J=0.200},{D1=3},{URL=https://www.reidsupply.com/en-us/p/manifolds/mm-720}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Reid Supply
Description
MM-600 - Air & Hydraulic Manifolds - Straight/Double-Sided
Bill of material
MM-720
Part Number
MM-720
MM-720
Americas ID
1057386
1057386
Asia Austrailia Pacific ID
-
Europe Middle East Africa ID
-
Number of Ports
6
6
Port Size
3/8
3/8
Inch
Length
6.750
6.750
Inch
Inside Diameter
1.120
1.120
Inch
Outside Diameter
1.500
1.500
Inch
Port Spacing Center-Center
1.000
1.000
Inch
Hole Spacing Center-Center
4.000
4.000
Inch
Port Spacing
0.880
0.880
Inch
Port Size
1/2
1/2
Inch
Hole Size
0.200
0.200
Inch
URL
https://www.reidsupply.com/en-us/p/manifolds/mm-720
Previews
3D
2D
下載CAD模型
生成CAD模型