??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
MLV41-LL-RT-IO/95/136 - Fiber Optic Sensors
Bill of material
MLV41-LL-RT-IO/95/136
Product Picture
MANUID
MLV41-LL-RT-IO/95/136
Short Description
Fiber optic sensor MLV41-LL-RT-IO/95/136
EAN
4050143040650
Manufacturer Type Description
MLV41-LL-RT-IO/95/136
Max. output current
100 mA
min. ambient temperature
-20 °C
style of communication interface
IO-Link
Type of light
Red light, non-polarized
Voltage type
DC
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
aluminum
Switch frequency
1000.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.070
LENGTH
0.113
WIDTH
0.073
DEPTH
0.027
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드