??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
MLV41-LL-IR/92/136 - Fiber Optic Sensors
Bill of material
MLV41-LL-IR/92/136
Product Picture
MANUID
MLV41-LL-IR/92/136
Short Description
Fiber optic sensor MLV41-LL-IR/92/136
EAN
4050143318780
Manufacturer Type Description
MLV41-LL-IR/92/136
Max. output current
100 mA
min. ambient temperature
-20 °C
Type of light
Infrared light
Voltage type
DC
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
aluminum
Switch frequency
1000.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.070
LENGTH
0.071
WIDTH
0.113
DEPTH
0.025
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir