??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
MLV41-55/25/95/136 - Retroreflective sensors
Bill of material
MLV41-55/25/95/136
Product Picture
MANUID
MLV41-55/25/95/136
Short Description
Retroreflective sensor MLV41-55/25/95/136
EAN
4050143030002
Manufacturer Type Description
MLV41-55/25/95/136
Max. output current
100 mA
max. switching distance
10000 mm
Min. reflector distance
100 mm
min. ambient temperature
-40 °C
Type of light
Red light, polarized
Voltage type
DC
Wave length of the sensors
625 nm
Width of sensor
31 mm
Material of the optical surface
Glass
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
aluminum
Length of sensor
13.6 mm
Height of sensor
56.5 mm
Switch frequency
1000.000 Hz
suitable for safety functions
No
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.060
LENGTH
0.072
WIDTH
0.116
DEPTH
0.027
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models