??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
MLV12-54-LAS-300/76b/95/110 - Retroreflective sensors
Bill of material
MLV12-54-LAS-300/76b/95/110
Product Picture
MANUID
MLV12-54-LAS-300/76b/95/110
Short Description
Retroreflective sensor MLV12-54-LAS-300/76b/95/110
EAN
4050143013340
Manufacturer Type Description
MLV12-54-LAS-300/76b/95/110
Max. output current
100 mA
max. switching distance
5600 mm
Min. reflector distance
20 mm
min. ambient temperature
-10 °C
Type of light
Laser diode, red light
Voltage type
DC
Wave length of the sensors
650 nm
Width of sensor
41.5 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
50.00 °C
Laser protection class
Class 1
Housing material
Zink print cast
Length of sensor
15 mm
Height of sensor
49 mm
Switch frequency
2500.000 Hz
suitable for safety functions
No
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.080
LENGTH
0.072
WIDTH
0.118
DEPTH
0.027
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD