??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
MLV12-54/49/124 - Retroreflective sensors
Bill of material
MLV12-54/49/124
Product Picture
MANUID
MLV12-54/49/124
Short Description
Retroreflective sensor MLV12-54/49/124
EAN
4050143010899
Manufacturer Type Description
MLV12-54/49/124
Max. output current
200 mA
max. switching distance
9000 mm
Min. reflector distance
10 mm
min. ambient temperature
-40 °C
Type of light
Red light, polarized
Voltage type
DC
Wave length of the sensors
660 nm
Width of sensor
41.5 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
Zink print cast
Length of sensor
15 mm
Height of sensor
49 mm
Switch frequency
1000.000 Hz
suitable for safety functions
No
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.080
LENGTH
0.072
WIDTH
0.116
DEPTH
0.027
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models