??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Thomson Linear
Description
MLSH ForceLine Linear Units - Linear Motion Systems with Lead or Ball Screw Drive and Ball Guides
Bill of material
MLSH06ZLXBD2-00000-00480CN0000
Part Number
MLSH06ZLXBD2-00000-00480CN0000
Type of unit
MLSH06Z = MLSH60 unit, 135mm per revolution
Drive Type
Redimount Options
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Order Length
480 mm
Drive shaft configuration or screw supports
Carriage configuration
Distance between carriages
mm
Previews
3D
2D
Pobierz modele CAD