??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
ML300-55-2m-RT/25/102/115 - Retroreflective sensors
Bill of material
ML300-55-2m-RT/25/102/115
Product Picture
MANUID
ML300-55-2m-RT/25/102/115
Short Description
Retroreflective sensor ML300-55-2m-RT/25/102/115
EAN
4050143184590
Manufacturer Type Description
ML300-55-2m-RT/25/102/115
Max. output current
100 mA
max. switching distance
3500 mm
Min. reflector distance
20 mm
min. ambient temperature
-25 °C
Type of light
Red light, polarized
Voltage type
DC
Wave length of the sensors
660 nm
Width of sensor
30 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
55.00 °C
Housing material
Plastic
Length of sensor
15 mm
Height of sensor
30 mm
Switch frequency
1000.000 Hz
suitable for safety functions
No
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.070
LENGTH
0.136
WIDTH
0.134
DEPTH
0.017
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models