??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
ML100-55/103/115a - Retroreflective sensors
Bill of material
ML100-55/103/115a
Product Picture
MANUID
ML100-55/103/115a
Short Description
Retroreflective sensor ML100-55/103/115a
EAN
4050143030156
Manufacturer Type Description
ML100-55/103/115a
Max. output current
100 mA
max. switching distance
7000 mm
Min. reflector distance
10 mm
min. ambient temperature
-30 °C
Type of light
Red light, polarized
Voltage type
DC
Width of sensor
11 mm
Material of the optical surface
Plastic
Design of control output
PNP
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
Polycarbonate
Length of sensor
20 mm
Height of sensor
31 mm
Switch frequency
1000.000 Hz
suitable for safety functions
No
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.020
LENGTH
0.081
WIDTH
0.041
DEPTH
0.020
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD