??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
ML100-54-F/95/103 - Retroreflective sensors
Bill of material
ML100-54-F/95/103
Product Picture
MANUID
ML100-54-F/95/103
Short Description
Retroreflective sensor ML100-54-F/95/103
EAN
4050143196050
Manufacturer Type Description
ML100-54-F/95/103
Max. output current
100 mA
max. switching distance
3000 mm
Min. reflector distance
20 mm
min. ambient temperature
-30 °C
Type of light
Red light, polarized
Voltage type
DC
Width of sensor
11 mm
Material of the optical surface
Plastic
Design of control output
PNP
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
Polycarbonate
Length of sensor
20 mm
Height of sensor
31 mm
Switch frequency
1000.000 Hz
suitable for safety functions
No
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.020
LENGTH
0.091
WIDTH
0.045
DEPTH
0.023
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)