??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SCHREMPP electronic
Description
ML-X-UFE - Flat design with stainless steel
Bill of material
ML-6-UFE
Type
Item number
Manufacturer
Schrempp electronic GmbH
Product group
Machine lights
Dimensions (BxHxL)
mm
Protection
Protection class
3
Connection
Power consumption (nominal voltage) [W]
W
Nominal voltage
24 V
Current consumption [mA]
mA
Luminous flux ca.
lm
Brightness (1m distance)
lx
Light colour
5700 K
Colour rendering index
Beam
110 °
Operating temperature max.
50 °C
Housing material
Stainless Steel
Optics material
Light exit angle
0 °
Previews
3D
2D
Download CAD models