??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHREMPP electronic
Description
ML-X-Spot - Spots with slot nuts 8
Bill of material
ML-10-SPOT
Type
ML-10-SPOT
Item number
10605
Manufacturer
Schrempp electronic GmbH
Product group
Machine lights
Dimenions (BxHxL)
52,8x155 mm
Protection
IP 65
Protection class
3
Connection
Power consumption (nominal voltage) [W]
9.6 W
Nominal voltage
24 V
Current consumption [mA]
400 mA
Light colour
5.700 K
Beam
20 °
Operating temperature max.
50 °C
Housing material
Aluminum
Optics material
Polycarbonate
Light exit angle
0 °
Previews
3D
2D
Download CAD models