??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
nVent HOFFMAN
Description
MKSL - Semi-compact enclosure
Bill of material
MKSL20084R5
Item no.
DETAIL
Info PDF
Info PDF
Description
Material
Painted Steel
Height
2000 mm
Width
mm
Depth
400 mm
Weight
140 kg
EAN Code
Mounting Instructions
URL
Previews
3D
Dimension
2D
Download CAD models