??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
MKRS passive pneumatic clamping element with spring-loaded energy storage - opened with pressure
Bill of material
MKRS2500A
item number clamping element
size of shaft
availability
standard
data sheet
PDF data sheet
description
PDF description
installation instructions
PDF installation instructions
fixing power
N
static holding torque
N*m
opening pressure min.
5.5 bar
max. operating pressure
6.5 bar
installation way
from above
Clamping width
mm
casing height
mm
width
mm
overall length
mm
shaft center / fixing surface
mm
fixing holes/width
mm
air filter
5 mm
length of casing
mm
fixing holes/length
mm
fixing holes/length
mm
cap position
mm
fastening screw thread
depth of fastening screw thread
mm
air connection horizontal
mm
air connection vertical
mm
air filter horizontal
mm
air filter vertical
mm
Ø airfilter
8.0 mm
air connection
M5
cap diameter
mm
PLUS-connection
without PLUS-connection
Previews
3D
Dimension
2D
Download CAD models