??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
MKR active pneumatic clamping (for round-shaft guides) - closed with pressure
Bill of material
MKR2500A
item number
availability
standard
data sheet
PDF data sheet
description
PDF description
installation instructions
PDF installation instructions
size of shaft
fixing power
N
static holding torque
N*m
operating pressure
6.0 bar
max. operating pressure
6.5 bar
installation way
from above
Clamping width
mm
casing height
mm
width
mm
casing length
mm
max. length
mm
shaft center / fixing surface
mm
fixing holes/width
mm
air filter
5 mm
fixing holes/length
mm
fixing holes/length
mm
fastening screw thread
depth of fastening screw thread
mm
air filter horizontal
mm
air filter vertical
mm
air connection horizontal
mm
air connection vertical
mm
Ø airfilter
8.0 mm
air connection
M5
KLEMTYP
MKR
Previews
3D
Dimension
2D
Download CAD models