??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HEFA
Description
MKK60 - Mkk60 series - Standard type / light load type
Bill of material
MKK6005P-150A1-F0C
model
MKK6005P-150A1-F0C
Series code
MKK
size
60 mm
Lead
Accuracy class
Track length
Sliding seat form
Number of sliding seats
Motor connection mode
Is it equipped with protective cover / organ cover
Whether equipped with limit switch
Photoelectric switch
Select bend fitting
L2
150 mm
overall length L1
220 mm
Slide A1 max. stroke
60 mm
Slide A2 max. stroke
- mm
G
25 mm
K
100 mm
n
2
m
2
A1 weight
1.5 kg
A2 weight
- kg
ADAPTER COUPLING
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD