??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Mkey RFID - Safety lock
Bill of material
ABB - 2TLA050011R0622
Product ID
Extended Product Type
Invoice Description
Long Description
International product number
Product number of the Manufacturer
With status indication
Model
Suitable for safety functions
Guard locking force
N
With escape release
Rated control supply voltage Us magnet drive at AC 50 Hz
V
Rated control supply voltage Us magnet drive at AC 60 Hz
V
Rated control supply voltage Us magnet drive at DC
V
Width sensor
mm
Height of sensor
mm
Length of sensor
mm
Number of safety auxiliary contacts
Number of contacts as normally closed contact
Number of contacts as normally open contact
Number of contacts as change-over contact
Type of switching contact
Construction type housing
Material housing
Coating housing
Type of interface
Type of interface for safety communication
Type of electric connection
Explosion safety category for gas
Explosion safety category for dust
EFI07515
Ambient temperature during operating
°C
Degree of protection (IP)
Previews
3D
2D
Download CAD models