??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Leuze
Description
MK 348
Bill of material
50116467
Part no.
50116467
Designation
MK 348
Suitable for
BCL 348i, BPS 348i
Suitable for interface
PROFINET
Number of connections
4x
Design
Cubic
Dimension (W x H x L)
63.96 mm x 83.5 mm x 43.5 mm mm
Housing material
Metal, diecast aluminum, plastic
Net weight
186 g g
Housing color
Red
Type of display
LED
Number of LEDs
2x
Customs tariff number
84733080
Previews
3D
Dimension
2D
Download CAD models