??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
mk 2038.61 - Adapter Profile
Bill of material
38.61.0050
Article number
38.61.
Length
mm
输入参数值: L
Length
mm
cm
inch
ft
Detail degree
Weight
1.99 kg/m
Description
Profile mk 2038.61
Notation
Adapter Profile
Material
AlMgSi 0,7 F28
Surface
anodized E6/EV1
Measure
12 x 100 mm mm
Colour
Alu natural
Stock Length
6100 mm
预览
3D
尺寸标注
2D
下载CAD模型