??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
mk 2038.56 - Adapter Profile
Bill of material
38.56.0050
Article number
38.56.
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Detail degree
Weight
1.67 kg/m
Description
Profile mk 2038.56
Notation
Adapter Profile
Material
AlMgSi 0,7 F28
Surface
anodized E6/EV1
Measure
12 x 80 mm mm
Colour
Alu natural
Stock Length
6100 mm
Previews
3D
Размер
2D
Сваляне на CAD модели