??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
mk 2038.55 - Adapter Profile
Bill of material
38.55.0050
Article number
38.55.
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Detail degree
Weight
0.77 kg/m
Description
Profile mk 2038.55
Notation
Adapter Profile
Material
AlMgSi 0,7 F28
Surface
anodized E6/EV1
Measure
12 x 40 mm mm
Colour
Alu natural
Stock Length
6100 mm
Previews
3D
Dimension
2D
Download CAD models