??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MJT01_26 - Super Short Head/Step Bolt
Bill of material
MJT06-M3-L5-F3
Code
Type
Material (Chinese Standard)
Materia(Correspond)
Surface Treatment
M
mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
E
mm
D
5 mm
D Tolerance
0/-0.2
A
8 mm
S
mm
V
1.0 mm
h1
mm
LD (L Size Changed)
LD (change the minimum unit of L size)
mm
LD Tolerance
+0.05/-0.08
PB(Add Undercut)
M*P
3*0.5
g
1.0 mm
f
2.3 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models