??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
MJPYFA, DJPYFA, JPDYFA, MJPDYFA, JKPDYFA - Locating Pins -Large HeadPlastic- Tapped Flat/P Dimension Configurable
Bill of material
MJPYFA6-6.50
Part No.
Pin Shape
Material
Color
Blue
Recommended Operating Temperature
-40~120
D
mm
D Dimension Tolerance g6
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
mm
B
mm
C
mm
m
0.0 mm
M (Coarse Thread)
l2
mm
(W)
mm
Thread Insert
Previews
3D
Dimension
2D
Download CAD models