??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MJ-1021-3-K - Linear Shafts - Both Ends Stepped and Tapped with Wrench Flats - L Configurable
Bill of material
MJ-1021-3-K-86
Part Number
MJ-1021-3-K-86
Dg6
25 mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
4.5 mm
T
4.5 mm
P
16 mm
M (Coarse)
8
W
22 mm
l1
5 mm
C
0.5 mm
No Cylindrical Polishing
No Wrench Flats
Previews
3D
2D
Download CAD models