??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MJ-1021-3-H-85, MJ-1021-3-H-105 - Linear Shafts - One End Threaded and One End Stepped with Wrench Flats - L Selectable
Bill of material
MJ-1021-3-H-85
Part Number
MJ-1021-3-H-85
Dg6
25 mm
L Selection
mm
F
30 mm
T
30 mm
B
15 mm
S
15 mm
P (Coarse)
10
Q
12 mm
N (Coarse)
10
W
22 mm
l1
5 mm
G
3 mm
C
0.5 mm
No Wrench Flats
Previews
3D
2D
Download CAD models