??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Mitre Connector 60°-180°, Nut 10
Bill of material
099BG100810180
Part #
099BG100810180
Slot
10
Profile
B
Rotation
°
Weight
96 g
Customs Tariff Number
73269098
ID #
137887
Certificate
Certificate
Certificate
Certificate
Previews
3D
Dimension
2D
Download CAD models