??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KYOUIKU GEAR MFG, CO., LTD.
Description
Miter Gears(Spiral) - Module 1.25
Bill of material
MGHR+10
Catalogue Number
Product information
-
Ratio
1
Number of Teeth
20
Module
1.25
Reference Diameter
25.0 mm
Outside Diameter
26.42 mm
da2
0.00 mm
Locating Distance
25.00 mm
Bore Diameter
10 mm
Hub Diameter
20 mm
Hub Projection
10.00 mm
Bore Lenght
15.5 mm
Overall lenght
17.13 mm
Tip Distance
13.21 mm
Face Width
6.0 mm
Width of Key Way
0 mm
Depth of Key Way
0.0 mm
Nominal threads
2-M4
Position of Set Screw
5.0 mm
Angle
49 °
Angle
22 min
Weight
32 g
Twist Angle
35 °
Modification of hub
First Hub Diameter HA
mm
First Hub Projection HB
mm
Second Hub Diameter HC
mm
Second Hub Projection HD
mm
Modification of bore diameter
Bore Diameter D1
mm
Tolerance of Bore Diameter D1
Bore projection DD1
mm
Bore Diameter D2
mm
Tolerance of Bore Diameter D2
Bore projection DD2
mm
Bore Diameter D3
mm
Tolerance of Bore Diameter D3
mm
Bore projection DD3
mm
Additional key way
Key size
Additional tap hole 1
Number of Tap Hole 1
Tap hole 1
mm
Position of tap hole 1
mm
Angle of first tap hole 1
°
Angle of second tap hole 1
°
Additional tap hole 2
mm
Number of Tap Hole 2
mm
Tap hole 2
mm
Position of tap hole 2
mm
Angle of first tap hole 2
°
Angle of second tap hole 2
°
Catalogue Number
Previews
3D
Dimension
2D
Download CAD models