??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KYOUIKU GEAR MFG, CO., LTD.
Description
Miter Gears - Module 3.75
Bill of material
MGH=30
Catalogue Number
MGH=30
Product information
Discontinued
Ratio
1
Number of Teeth
20
Module
3.75
Reference Diameter
75.0 mm
Outside Diameter
77.49 mm
da2
80.30 mm
Locating Distance
70.00 mm
Bore Diameter
30 mm
Hub Diameter
60 mm
Hub Projection
25.00 mm
Bore Lenght
41.5 mm
Overall lenght
46.52 mm
Tip Distance
35.15 mm
Face Width
17.3 mm
Width of Key Way
8 mm
Depth of Key Way
3.3 mm
Nominal threads
M8
Position of Set Screw
12.5 mm
Angle
49 °
Angle
3 min
Weight
0,78(kg) g
Twist Angle
0 °
Modification of hub
First Hub Diameter HA
mm
First Hub Projection HB
mm
Second Hub Diameter HC
mm
Second Hub Projection HD
mm
Modification of bore diameter
Bore Diameter D1
mm
Tolerance of Bore Diameter D1
Bore projection DD1
mm
Bore Diameter D2
mm
Tolerance of Bore Diameter D2
Bore projection DD2
mm
Bore Diameter D3
mm
Tolerance of Bore Diameter D3
mm
Bore projection DD3
mm
Additional key way
Key size
Additional tap hole 1
Number of Tap Hole 1
Tap hole 1
mm
Position of tap hole 1
mm
Angle of first tap hole 1
°
Angle of second tap hole 1
°
Additional tap hole 2
mm
Number of Tap Hole 2
mm
Tap hole 2
mm
Position of tap hole 2
mm
Angle of first tap hole 2
°
Angle of second tap hole 2
°
Catalogue Number
MGH=30_HUB0_0_0_0_0_SHNo_0__0_0__0_0__0_KEY_-_TAP1_0_0_0_0_0_TAP2_0_0_0_0_0
Previews
3D
Dimension
2D
Download CAD models