??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HellermannTyton
Description
With Omega-Clip
Bill of material
HellermannTyton 151-00447
Identification
151-00447
Manufacturer Type Description
OCTC1
Short Description
Fixing clip black
Material
Polyamide 6.6 High Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Length L
60.4 mm
Number of content units per order unit
1
Minimum order quantity
3000
Operating Temperature
-40 °C to +105 °C
Fixing Ø
6.0 - 12.0 mm mm
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD