??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNNXL 9
Bill of material
Minirail 1 MNNXL 9-75-7.5-7.5-G1-V0
Size
MNNXL 9
Number of carriages
Standard od special length
Rail length
mm
Enter value for L3
Rail length
mm
cm
inch
ft
Initial hole spacing
mm
Position of last fixing hole
mm
Accuracy class
Introduction class
A
10.000 mm
B
20.000 mm
B1
9.000 mm
B2
5.500 mm
J
8.000 mm
J1
5.500 mm
L
50.000 mm
L1
26.000 mm
L2
13.000 mm
Pitch
20.000 mm
L6
47.000 mm
N
15.000 mm
Thread
M3
F1
3.500 mm
F2
6.000 mm
G
3.000 mm
G2
2.000 mm
M1
3.800 mm
O
3.100 mm
Static load capacity
5270 N
Dynamic load capacity
2645 N
Permissible lateral static torque
24.5 Nm
Permissible longitudinal static torque
35.1 Nm
Permissible lateral dynamic torque
12.3 Nm
Permissible longitudinal dynamic torque
17.6 Nm
Previews
3D
尺寸
2D
下載CAD模型