??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNNXL 7
Bill of material
Minirail 1 MNNXL 7-55-5-5-G1-V0
Size
MNNXL 7
Number of carriages
Standard od special length
Rail length
mm
输入参数值: L3
Rail length
mm
cm
inch
ft
Initial hole spacing
mm
Position of last fixing hole
mm
Accuracy class
Introduction class
A
8.000 mm
B
17.000 mm
B1
7.000 mm
B2
5.000 mm
J
6.500 mm
J1
4.500 mm
L
41.100 mm
L1
20.000 mm
L2
10.000 mm
Pitch
15.000 mm
L6
38.600 mm
N
12.000 mm
Thread
M2
F1
2.400 mm
F2
4.200 mm
G
2.500 mm
G2
2.200 mm
M1
3.100 mm
O
2.500 mm
ASSIPRODUCT
1
Size
7
Static load capacity
3275 N
Dynamic load capacity
1550 N
Permissible lateral static torque
11.8 Nm
Permissible longitudinal static torque
18 Nm
Permissible lateral dynamic torque
5.6 Nm
Permissible longitudinal dynamic torque
8.5 Nm
预览
3D
尺寸标注
2D
下载CAD模型