??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNNXL 12
Bill of material
Minirail 1 MNNXL 12-95-10-10-G1-V0
Size
MNNXL 12
Number of carriages
Standard od special length
Rail length
mm
Enter value for L3
Rail length
mm
cm
inch
ft
Initial hole spacing
mm
Position of last fixing hole
mm
Accuracy class
Introduction class
A
13.000 mm
B
27.000 mm
B1
12.000 mm
B2
7.500 mm
J
10.000 mm
J1
7.500 mm
L
58.900 mm
L1
30.000 mm
L2
15.000 mm
Pitch
25.000 mm
L6
55.900 mm
N
20.000 mm
Thread
M3
F1
3.500 mm
F2
6.000 mm
G
3.500 mm
G2
3.000 mm
M1
4.750 mm
O
3.900 mm
Static load capacity
7800 N
Dynamic load capacity
4070 N
Permissible lateral static torque
47.6 Nm
Permissible longitudinal static torque
61.8 Nm
Permissible lateral dynamic torque
24.8 Nm
Permissible longitudinal dynamic torque
32.2 Nm
Previews
3D
Dimension
2D
Download CAD models