??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNNS 15
Bill of material
MNNS 15-110-15-15-G1-V0
Size
15
Number
Rail type
L3
mm
Inserisci valore per L3
mm
cm
inch
ft
L5
mm
L10
mm
Accuracy class
Introduction class
A
16.0 mm
B
32.0 mm
B1
15.0 mm
B2
8.5 mm
J
12.0 mm
J1
9.5 mm
L
31.7 mm
L4
40.0 mm
L6
28.7 mm
N
25.0 mm
E
M3
F1
3.5 mm
F2
6.0 mm
G
4.0 mm
G2
5.0 mm
M1
5.55 mm
O
4.9 mm
ASSIPRODUCT
1
Size
15
Static load capacity
3120 N
Dynamic load capacity
2435 N
Permissible lateral static torque
23.7 Nm
Permissible longitudinal static torque
9.4 Nm
Permissible lateral dynamic torque
18.5 Nm
Permissible longitudinal dynamic torque
7.3 Nm
Anteprime
3D
Dimensione
2D
Download modelli CAD