??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNNS 12
Bill of material
MNNS 12-70-10-10-G1-V0
Size
12
Number
Rail type
L3
mm
Enter value for L3
mm
cm
inch
ft
L5
mm
L10
mm
Accuracy class
Introduction class
A
13.0 mm
B
27.0 mm
B1
12.0 mm
B2
7.5 mm
J
10.0 mm
J1
7.5 mm
L
23.9 mm
L4
25.0 mm
L6
20.9 mm
N
20.0 mm
E
M3
F1
3.5 mm
F2
6.0 mm
G
3.5 mm
G2
3.0 mm
M1
4.75 mm
O
3.9 mm
Static load capacity
1735 N
Dynamic load capacity
1420 N
Permissible lateral static torque
10.6 Nm
Permissible longitudinal static torque
3.6 Nm
Permissible lateral dynamic torque
8.7 Nm
Permissible longitudinal dynamic torque
3 Nm
Previews
3D
Dimension
2D
Download CAD models