??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNNL 12
Bill of material
Minirail 1 MNNL 12-70-10-10-G1-V0
Size
MNNL 12
Number of carriages
Standard od special length
Rail length
mm
Enter value for L3
Rail length
mm
cm
inch
ft
Initial hole spacing
mm
Position of last fixing hole
mm
Accuracy class
Introduction class
A
13.000 mm
B
27.000 mm
B1
12.000 mm
B2
7.500 mm
J
10.000 mm
J1
7.500 mm
L
46.400 mm
L1
20.000 mm
Pitch
25.000 mm
L6
43.400 mm
N
20.000 mm
Thread
M3
F1
3.500 mm
F2
6.000 mm
G
3.500 mm
G2
3.000 mm
M1
4.750 mm
O
3.900 mm
ASSIPRODUCT
1
Size
12
Static load capacity
5630 N
Dynamic load capacity
3240 N
Permissible lateral static torque
34.4 Nm
Permissible longitudinal static torque
32.9 Nm
Permissible lateral dynamic torque
19.8 Nm
Permissible longitudinal dynamic torque
18.9 Nm
Previews
3D
Dimenze
2D
Stáhnout CAD model