??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNN 9
Bill of material
Minirail 1 MNN 9-55-7.5-7.5-G1-V0
Size
MNN 9
Number of carriages
Standard od special length
Rail length
mm
Enter value for L3
Rail length
mm
cm
inch
ft
Initial hole spacing
mm
Position of last fixing hole
mm
Accuracy class
Introduction class
A
10.000 mm
B
20.000 mm
B1
9.000 mm
B2
5.500 mm
J
8.000 mm
J1
5.500 mm
L
32.000 mm
L1
10.000 mm
Pitch
20.000 mm
L6
29.000 mm
N
15.000 mm
Thread
M3
F1
3.500 mm
F2
6.000 mm
G
3.000 mm
G2
2.000 mm
M1
3.800 mm
O
3.100 mm
Static load capacity
2770 N
Dynamic load capacity
1690 N
Permissible lateral static torque
12.9 Nm
Permissible longitudinal static torque
10.2 Nm
Permissible lateral dynamic torque
7.9 Nm
Permissible longitudinal dynamic torque
6.2 Nm
Previews
3D
Dimension
2D
Download CAD models