??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNN 7
Bill of material
Minirail 1 MNN 7-40-5-5-G1-V0
Size
MNN 7
Number of carriages
Standard od special length
Rail length
mm
Enter value for L3
Rail length
mm
cm
inch
ft
Initial hole spacing
mm
Position of last fixing hole
mm
Accuracy class
Introduction class
A
8.000 mm
B
17.000 mm
B1
7.000 mm
B2
5.000 mm
J
6.500 mm
J1
4.500 mm
L
24.600 mm
L1
8.000 mm
Pitch
15.000 mm
L6
22.100 mm
N
12.000 mm
Thread
M2
F1
2.400 mm
F2
4.200 mm
G
2.500 mm
G2
2.200 mm
M1
3.100 mm
O
2.500 mm
Static load capacity
1560 N
Dynamic load capacity
925 N
Permissible lateral static torque
5.6 Nm
Permissible longitudinal static torque
4.3 Nm
Permissible lateral dynamic torque
3.3 Nm
Permissible longitudinal dynamic torque
2.5 Nm
プレビュー
3D
情報
2D
ダウンロード(CADデータ)