??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNN 18
Bill of material
Minirail 1 MNN 18-80-10-10-G1-V0
Size
MNN 18
Number of carriages
Standard od special length
Rail length
mm
값 입력 L3
Rail length
mm
cm
inch
ft
Initial hole spacing
mm
Position of last fixing hole
mm
Accuracy class
Introduction class
A
12.000 mm
B
30.000 mm
B1
18.000 mm
B2
6.000 mm
J
8.500 mm
J1
7.000 mm
L
40.000 mm
L1
12.000 mm
Pitch
30.000 mm
L6
37.000 mm
N
21.000 mm
Thread
M3
F1
3.500 mm
F2
6.000 mm
G
3.000 mm
G2
2.500 mm
M1
4.300 mm
O
3.100 mm
ASSIPRODUCT
1
Size
18
Static load capacity
3880 N
Dynamic load capacity
2140 N
Permissible lateral static torque
35.5 Nm
Permissible longitudinal static torque
19.4 Nm
Permissible lateral dynamic torque
19.6 Nm
Permissible longitudinal dynamic torque
10.7 Nm
미리보기
3D
치수도
2D
CAD모델 다운로드