??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNN 12
Bill of material
Minirail 1 MNN 12-70-10-10-G1-V0
Size
MNN 12
Number of carriages
Standard od special length
Rail length
mm
Enter value for L3
Rail length
mm
cm
inch
ft
Initial hole spacing
mm
Position of last fixing hole
mm
Accuracy class
Introduction class
A
13.000 mm
B
27.000 mm
B1
12.000 mm
B2
7.500 mm
J
10.000 mm
J1
7.500 mm
L
36.400 mm
L1
15.000 mm
Pitch
25.000 mm
L6
33.350 mm
N
20.000 mm
Thread
M3
F1
3.500 mm
F2
6.000 mm
G
3.500 mm
G2
3.000 mm
M1
4.750 mm
O
3.900 mm
Static load capacity
3900 N
Dynamic load capacity
2510 N
Permissible lateral static torque
23.8 Nm
Permissible longitudinal static torque
16.3 Nm
Permissible lateral dynamic torque
15.3 Nm
Permissible longitudinal dynamic torque
10.4 Nm
Previews
3D
Dimensão
2D
Baixar modelos em CAD