??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Mini Compact Ejector with air-saving function and display with - SCPMc 03 S01 NO M8-6 PNP AAN
Bill of material
SCPMc 03 S01 NO M8-6 PNP AAN
Type
SCPMc 03 S01 NO M8-6 PNP AAN
Part no.
10.02.02.05738
Customs Tariff Number
84141089
B
12 mm
B1
12.5 mm
d1
4.2 mm
d2
4.2 mm
d3
8.7 mm
d4
4.3 mm
G3
M8x1-M
H
65.3 mm
H2
73.9 mm
H2
24.95 mm
H3
7.5 mm
H4
30 mm
H5
7.5 mm
H6
17.5 mm
L
76.5 mm
L1
95.3 mm
L2
11.4 mm
L3
20 mm
X1
36 mm
Nozzle size
05
Degree of evacuation
87 %
Suction rate (max.)
2.2 l/min
Air consumption suction
3.5 l/min
Max. air consumption blow off
10 l/min
Max. vacuum
870 mbar
Control valve
NO
Electrical connection
M8-6
Pressure range (operating pressure)
2.0 ... 6.0 bar
Recomm. internal hose diameter compressed air
2 mm
Recomm. internal hose diameter vacuum
2 mm
Weight
65 g
Operating temperature
0 ... 50 °C
Air consumption suction
0.123 cfm
Suction rate (max.)
0.077 cfm
Max. vacuum
25.691 inHg
Infotext
Dimensions
Previews
3D
Dimenze
2D
Stáhnout CAD model