??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Mini-pump, compact ejector with minimum size - SCPMb 07 S01 NO AAE
Bill of material
SCPMb 07 S01 NO AAE
Type
SCPMb 07 S01 NO AAE
Part no.
10.02.02.05591
Customs Tariff Number
84141089
B
12 mm
B1
12.5 mm
d1
4.2 mm
d2
4.2 mm
d3
8.7 mm
d4
4.3 mm
H
41.5 mm
H1
64.225 mm
H2
24.95 mm
H3
7.5 mm
H4
30 mm
H5
7.5 mm
H6
17.5 mm
L
76.5 mm
L1
95.3 mm
L3
20 mm
X1
36 mm
Nozzle size
07
Degree of evacuation
87 %
Suction rate (max.)
15 l/min
Air consumption suction
22 l/min
Max. air consumption blow off
10 l/min
Max. vacuum
870 mbar
Control valve
NO
Pressure range (operating pressure)
3.0 ... 6.0 bar
Recomm. internal hose diameter compressed air
2 mm
Recomm. internal hose diameter vacuum
2 mm
Weight
70 g
Operating temperature
0 ... 50 °C
Infotext
Dimensions
Previews
3D
Dimension
2D
Download CAD models