??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Riegler
Description
Miniature solenoid valves, directly controlled, 15 mm
Bill of material
MV 1052.3
Art. No.
Function
Voltage
V
Port
H
42.0 mm
B
15.0 mm
Previews
3D
Dimension
2D
Download CAD models