??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Hönger
Description
Miniatur check valves FlexCheck ®
Bill of material
FR055-000
Model code
FR055-000
Product
Flex Check®
Direction
Size Diameter
mm
Leakage
sccm/min
Cracking Pressure
1/100 bar
Valve Diameter +/- 0.02
5.48 mm
Lenght Pin pre-assembled
8.8 mm
Lenght installed +/- 0.05
7.30 mm
Min. Hole Lenght Downstream
- mm
Hole Diameter Down Stream +/- 0.05
5.60 mm
Hole Diameter Up Stream
4.5 mm
Min. Hole Lenght Downstream
7.3 mm
Min. Hole Lenght Downstream
- mm
Accuracy cracking pressure
Ceramic ball
MedTech steel
Weight
1.4 g
Previews
3D
2D
Stáhnout CAD model